Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Oil Pumps

Oil Pumps for Domestic and Commercial Applications.
Compact oil pumps with diaphragm regulator, ring filter and pressure adjustment on side.
>BFP 11
Compact oil pumps with diaphragm regulator, cartridge filter and pressure adjustment on front.
>BFP 20/21
Special oil pumps used in combination with oil nozzle type LE or preheater type LE with closing function.
>BFP 21 LE/LE-S
Compact oil pumps in standard housing with NC solenoid valve placed on side, diaphragm regulator, cartridge filter and pressure adjustment.
>BFP 41
Compact oil pumps with two pressure ranges, two regulators, filter and nozzle line cut-off.
>BFP 52
Compact oil pumps specially adapted for the American market.
>BFPH
Oil pumps with piston regulator with shut-off function and built-in filter. RSA is designed for both light oil and kerosene.
>RSA
RSAM transfer oil pumps are designed for feed and transport applications in oilburner heating systems and are available in 5 sizes up to 255 l/h. The...
>RSAM
Oil pumps with piston regulator with shut-off function and built-in filter. RSH is designed for both light and heavy oil.
>RSH