Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Oil Preheaters

Oil preheater type FPHB is used to preheat oil with a viscosity of max. 10 mm2/s (cSt).
>FPHB 3/5
Oil preheater type LE with a build-in shut off valve is used to preheat oil with oil a viscosity of max. 10 cSt. The pump type BFP-LE or BFP LE-S must...
>FPHB 5 LE
FPHB 10 is designed for burners up to 80 kW.
>FPHB 10