Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Industrial Automation
> Power Solutions

067B3210

Flare connection, External pressure equalization (1/4 inch connection).

Characteristic

Value

Type TEX 12
Weight 0.534 Kg
Approval EAC, LLC CDC TYSK
Capillary tube length [in] 118,0 in
Capillary tube length [mm] 3.000 mm
EAN number 5702428149228
Equalization connection type Flare
Equalization size [in] 1/4 IN
Max. Working Pressure [bar] 28,0 bar
Max. Working Pressure [psig] 400 psig
Pack format Multi pack
Product description Thermostatic Expans. Valve
Product Group Expansion valves
Product name Element for expansion valve
Quantity per pack format 9 pc
Refrigerant(s) R22/R407C
Temperature range [°C] -40 - 10 °C
Temperature range [°F] -40 - 50 °F
Type designation Element