Characteristic
|
Value
|
|
Type
|
SVA-DL 300
|
|
Weight
|
205.500 Kg
|
|
Approval
|
CE
|
|
Category
|
IV
|
|
Colour
|
Reddish brown
|
|
Connection standard
|
ASME B 36.10M SCHEDULE 40
|
|
Cv value [gal/min]
|
2415,00
|
|
Direction
|
Angleway
|
|
EAN number
|
5702428179164
|
|
Equipment
|
Cap
|
|
Fluid Group
|
I
|
|
Inlet connection size [in]
|
12 in
|
|
Inlet connection size [mm]
|
300 mm
|
|
Inlet connection type
|
Butt weld
|
|
Kv value [m³/h]
|
2082,00
|
|
Max. Working Pressure [bar]
|
40,0 bar
|
|
Max. Working Pressure [psig]
|
580 psig
|
|
Outlet connection size [in]
|
12 in
|
|
Outlet connection size [mm]
|
300 mm
|
|
Outlet connection type
|
Butt weld
|
|
Pack format
|
Single pack
|
|
Product description
|
Stop valve
|
|
Product Design Class
|
C
|
|
Quantity per pack format
|
1 PC
|
|
Refrigerant(s)
|
HCFC/HFC
|
|
Refrigerant(s)
|
R1270
|
|
Refrigerant(s)
|
R290
|
|
Refrigerant(s)
|
R600
|
|
Refrigerant(s)
|
R600a
|
|
Refrigerant(s)
|
R717
|
|
Refrigerant(s)
|
R744
|
|
Temperature range [°C]
|
-60 - 150 °C
|
|
Temperature range [°F]
|
-76 - 302 °F
|
|
Valve version
|
Delta Pressure Low
|