Characteristic
|
Value
|
|
Type
|
REG 25
|
|
Weight
|
1.900 Kg
|
|
Category
|
Art. 3, par. 3
|
|
Colour
|
Green
|
|
Cone no.
|
4
|
|
Connection standard
|
EN 10220
|
|
Cv value [gal/min]
|
1,90
|
|
Direction
|
Straightway
|
|
EAN number
|
5702428175746
|
|
Equipment
|
Cap
|
|
Flow area [mm2]
|
28 mm2
|
|
Fluid Group
|
I
|
|
Inlet connection size [in]
|
1 in
|
|
Inlet connection size [mm]
|
25 mm
|
|
Inlet connection type
|
Butt weld
|
|
Kv value [m³/h]
|
1,60
|
|
Max. Working Pressure [bar]
|
40,0 bar
|
|
Max. Working Pressure [psig]
|
580 psig
|
|
Outlet connection size [in]
|
1 in
|
|
Outlet connection size [mm]
|
25 mm
|
|
Outlet connection type
|
Butt weld
|
|
Pack format
|
Single pack
|
|
Product description
|
Hand Regulating Valve
|
|
Product Design Class
|
C
|
|
Quantity per pack format
|
1 PC
|
|
Refrigerant(s)
|
HCFC/HFC
|
|
Refrigerant(s)
|
R717
|
|
Refrigerant(s)
|
R744
|
|
Temperature range [°C]
|
-50 - 150 °C
|
|
Temperature range [°F]
|
-58 - 302 °F
|
|
Valve version
|
Standard version
|