Characteristic
|
Value
|
|
Type
|
EVRP 10
|
|
Weight
|
0.262 Kg
|
|
10W a.c. Max. OPD [bar]
|
21 bar
|
|
Actuator system [mm]
|
13,5 mm
|
|
Ambient temperature [°C]
|
-40 - Coil dependend
|
|
Coil type
|
None
|
|
Cv value [gal/min]
|
1,75
|
|
Direction
|
Straightway
|
|
EAN number
|
5702422065371
|
|
Function
|
N C
|
|
Inlet size [in]
|
1/2 IN
|
|
Inlet type
|
SOLDER, ODF
|
|
Kv value [m³/h]
|
1,50
|
|
Manual Operation
|
No
|
|
Max. Working Pressure [bar]
|
42,0 bar
|
|
Max. Working Pressure [psig]
|
610 Psig
|
|
Medium temperature range [°C]
|
-40 - 120 °C
|
|
Medium temperature range [°F]
|
-40 - 248 °F
|
|
Min. ODP [bar]
|
0,050 bar
|
|
Orifice size
|
10,00
|
|
Outlet size [in]
|
1/2 IN
|
|
Outlet type
|
SOLDER, ODF
|
|
Pack format
|
Multi pack
|
|
Quantity per pack format
|
12 pc
|
|
Refrigerant(s)
|
CFC
|
|
Refrigerant(s)
|
HCFC
|
|
Refrigerant(s)
|
HFC
|
|
Standard product
|
No
|
|
Type designation
|
Solenoid valve, Solder
|