Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Industrial Automation
> Power Solutions

032F1212

Characteristic

Value

Type EVR 6
Weight 0.185 Kg
Actuator system [mm] 13,5 mm
Ambient temperature [°C] -40 - 80 °C
Ambient temperature range [°F] -40 - 175 °F
Approval EAC, LLC CDC TYSK
Coil No
Cv value [gal/min] 0,920 gpm US
Direction Straightway
EAN number 5702422042945
Function N C
Identical product 032F5219
Inlet connection type SOLDER, ODF
Inlet size [in] 3/8 IN
Kv value [m³/h] 0,800 m3/h
Manual Operation No
Max. Working Pressure [bar] 45,2 bar
Max. Working Pressure [psig] 655 psig
Medium temperature range [°C] -40 - 105 °C
Medium temperature range [°F] -40 - 221 °F
Min. ODP [bar] 0,050 bar
MOPD [bar/psi] Coil Dependend
Orifice size [mm] 6,00 mm
Outlet connection type SOLDER, ODF
Outlet size [in] 3/8 IN
Pack format Multi pack
Product Group Solenoid valves
Product name Solenoid valve
Quantity per pack format 12 pc
Refrigerant(s) R134a
Refrigerant(s) R22/R407C
Refrigerant(s) R23
Refrigerant(s) R404A/R507
Refrigerant(s) R407A
Refrigerant(s) R410A
Type designation Solenoid valve, Solder