Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

148F3319

Characteristic

Value

Type SFA 15
Weight 1.926 Kg
Approval CE, TÜV
Category IV
Certified TÜV certificate included
Connection Internal/External External
Connection size [in] 1/2 IN
Connection size [mm] 15 mm
Connection standard ISO 228-1
Connection type G
Direction Angleway
EAN number 5702428193757
Flow area [in2] 0,206 in2
Flow area [mm2] 133 mm2
Flow diameter [in] 0,512 in
Flow diameter [mm] 13 mm
Fluid Group I
Inlet connection size [in] 3/4
Outlet connection size [in] 1
Pack format Single pack
Pressure setting [bar] 19 bar
Pressure setting [psig] 276 psig
Product description Safety Relief Valve
Product Design Class C
Quantity per pack format 1 PC
Refrigerant(s) HCFC/HFC
Refrigerant(s) R717
Refrigerant(s) R744
Temperature range [°C] -30 - 100 °C
Temperature range [°F] -22 - 212 °F