Characteristic
|
Value
|
|
Type
|
DSV 2
|
|
Weight
|
9.660 Kg
|
|
Approval
|
CE
|
|
Category
|
II
|
|
Colour
|
Reddish brown
|
|
Connection standard
|
EN 10220
|
|
Connection standard
|
ISO 228-1
|
|
Cv value [gal/min]
|
34,80
|
|
Direction
|
Threeway
|
|
EAN number
|
5702428242516
|
|
Equipment
|
Cap
|
|
Fluid Group
|
I
|
|
Inlet connection size [in]
|
1 1/4 IN
|
|
Inlet connection size [mm]
|
32 mm
|
|
Inlet connection type
|
Weld flange
|
|
Kv value [m³/h]
|
30,00
|
|
Max. Working Pressure [bar]
|
40,0 bar
|
|
Max. Working Pressure [psig]
|
580 psig
|
|
Outlet connection comments
|
Thread flange
|
|
Outlet connection size [in]
|
3/4
|
|
Outlet connection type
|
G
|
|
Outlet internal/external
|
Internal
|
|
Pack format
|
Single pack
|
|
Parts included
|
Incl.Kit
|
|
Product description
|
Double stop valve
|
|
Product Design Class
|
C
|
|
Quantity per pack format
|
1 PC
|
|
Refrigerant(s)
|
HCFC/HFC
|
|
Refrigerant(s)
|
R717
|
|
Refrigerant(s)
|
R744
|
|
Safety valve combination
|
SFA 15
|
|
Safety valve connection size [in]
|
3/4 IN
|
|
Safety valve connection size [mm]
|
20 mm
|
|
Safety valve connection standard
|
EN 10220
|
|
Safety valve connection type
|
Weld nipples
|
|
Temperature range [°C]
|
-50 - 100 °C
|
|
Temperature range [°F]
|
-58 - 212 °F
|