Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Industrial Automation
> Power Solutions

060H1201

Characteristic

Value

Type UT 72
Weight 0.109 Kg
Ambient temperature range [°C] -30 - 55 °C
Ambient temperature range [°F] -22 - 130 °F
Approval CE, EAC
Capillary tube length [in] 59 in
Capillary tube length [mm] 1.500 mm
Capillary tube material COPPER
Design PANEL MOUNTING
Differential [°C] 2,3 °C
Differential [°F] 4,14 °F
EAN number 5702422030850
Max. sensor temperature [°C] 60 °C
Max. sensor temperature [°F] 140,0 °F
Pack format Industrial pack
Product Group Switches
Product name Thermostat
Quantity per pack format 48 pc
Reset function Auto
Sensor size (diameter x length) [mm] 6 x 144 mm
Temperature range [°C] -30 - 30 °C
Temperature range [°F] -22 - 85 °F