Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

017-522266

Characteristic

Value

Type RT123
Weight 1.038 Kg
Ambient temperature [°C] -50 - 70 °C
Ambient temperature [°F] -58 - 158 °F
Approval CCC, CE, GOST AN30
Capillary tube length [in] 196 7/8 in
Capillary tube length [mm] 5.000 mm
Charge type Partial
Contact function SPDT
Contact rating AC1=10 A, 400 V
Contact rating AC15=3 A, 400 V
Contact rating AC3=4 A, 400 V
Contact rating DC13=12 W, 230 V
Contact rating LR=28 A, 400 V
Differential at max. range setting [°C] 1,8 - 9,0 °C
Differential at min. range setting [°C] 6,5 - 30,0 °C
Differential type Adjustable
EAN number 5702423120819
Electrical connection size 2xPg 13.5
Electrical specification standard EN 60947-4/-5
Enclosure rating IP66
Glim lamp No
Max. sensor temperature [°C] 300 °C
Max. sensor temperature [°F] 572,0 °F
Pack format Multi pack
Product description Temperature Control
Quantity per pack format 15 pc
Reset function Auto
Sensor size (diam. x L) [in] 3/8 x 4 1/4 in
Sensor size (diameter x length) [mm] 9.5 X 110 mm
Sensor type Remote sensor
Temperature range [°C] 150 - 250 °C
Temperature range [°F] 302 - 482 °F
Feedback Form