Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

017D004366

Characteristic

Value

Type RT262AL
Weight 1.100 Kg
Alarm signal Falling
Ambient temperature [°C] -50 - 70 °C
Ambient temperature [°F] -58 - 158 °F
Ambient temperature range [°C] -50 - 70 °C
Ambient temperature range [°F] -58 - 158 °F
Ammonia application Yes
Approval CCC, CE, RINA, RMRS
Contact differential [bar] 0,10 bar
Contact function SPDT (neutral zone)
Contact rating AC1=10 A, 400 V
Contact rating AC15=3 A, 400 V
Contact rating AC3=4 A, 400 V
Contact rating DC13=12 W, 220 V
Contact rating LR=28 A, 400 V
Differential range [bar] 0,10 - 1,50 bar
Differential range [MPa] 0,01 - 0,15 MPa
Differential range [psi] 1,5 - 21,8 psi
EAN number 5702428042765
Electrical connection size 2xPg 13.5
Electrical specification standard EN 60947-4/-5
Enclosure rating IP66
Factory setting [bar] 0,30 bar
Factory setting [MPa] 0,030 MPa
Factory setting [psig] 4,0 psig
Glow lamp No
Max. neutral zone [bar] 0,33 bar
Max. test pressure [bar] Pe 13,0 bar
Max. Working Pressure [bar] 11,0 bar
Max. Working Pressure [psig] 160 Psig
Max. Working Pressure [bar] Pe 11,0 bar
Max. Working Pressure [psig] Pe 159,5 Psig
Operating range LP side [bar] Pe -1 - 9 bar
Operating range LP side [psig]Pe -15 - 131 psig
Pack format Multi pack
Pressure connection size 3/8
Pressure connection standard ISO 228-1
Pressure connection type G
Pressure Male/Female Male
Product description Differential Pressure Control
Product Design Class B
Quantity per pack format 9 pc
Reset function Auto