Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

017D002766

Characteristic

Value

Type RT262A
Weight 1.062 Kg
Ambient temperature [°C] -50 - 70 °C
Ambient temperature [°F] -58 - 158 °F
Ambient temperature range [°C] -50 - 70 °C
Ambient temperature range [°F] -58 - 158 °F
Ammonia application Yes
Approval CCC, CE, KRS, RINA, RMRS
Contact differential [bar] 0,03 bar
Contact function SPDT (non snap action)
Contact rating 25VA, 24V AC/DC
Differential range [bar] 0,00 - 0,30 bar
Differential range [MPa] 0,00 - 0,03 MPa
Differential range [psi] 0,0 - 4,0 psi
EAN number 5702428042796
Electrical connection size 2xPg 13.5
Electrical specification standard EN 60947-4/-5
Enclosure rating IP66
Glow lamp No
Manufacturer's name Danfoss
Max. test pressure [bar] Pe 13,0 bar
Max. Working Pressure [bar] 11,0 bar
Max. Working Pressure [psig] 160 Psig
Max. Working Pressure [bar] Pe 11,0 bar
Max. Working Pressure [psig] Pe 159,5 Psig
Operating range LP side [bar] Pe -1 - 10 bar
Operating range LP side [psig]Pe -15 - 145 psig
Pack format Multi pack
Pressure connection size 3/8
Pressure connection standard ISO 228-1
Pressure connection type G
Pressure Male/Female Male
Product description Differential Pressure Control
Product Design Class B
Quantity per pack format 9 pc
Reset function Auto