Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

017D002366

Characteristic

Value

Type RT260A
Weight 0.980 Kg
Ambient temperature [°C] -50 - 70 °C
Ambient temperature [°F] -58 - 158 °F
Ambient temperature range [°C] -50 - 70 °C
Ambient temperature range [°F] -58 - 158 °F
Ammonia application Yes
Approval CCC, CE, KRS, RINA, RMRS
Contact differential [bar] 0,50 bar
Contact function SPDT
Contact rating AC1=10 A, 400 V
Contact rating AC15=3 A, 400 V
Contact rating AC3=4 A, 400 V
Contact rating DC13=12 W, 220 V
Contact rating LR=28 A, 400 V
Differential range [bar] 0,50 - 6,00 bar
Differential range [MPa] 0,05 - 0,60 MPa
Differential range [psi] 7,3 - 87,0 psi
EAN number 5702428042826
Electrical connection size 2xPg 13.5
Electrical specification standard EN 60947-4/-5
Enclosure rating IP66
Glow lamp No
Max. test pressure [bar] Pe 47,0 bar
Max. Working Pressure [bar] 42,0 bar
Max. Working Pressure [psig] 609 psig
Max. Working Pressure [bar] Pe 42,0 bar
Max. Working Pressure [psig] Pe 609,1 psig
Operating range LP side [bar] Pe -1 - 36 bar
Operating range LP side [psig]Pe -15 - 522 psig
Pack format Multi pack
Pressure connection size 3/8
Pressure connection standard ISO 228-1
Pressure connection type G
Pressure Male/Female Male
Product description Differential Pressure Control
Product Design Class B
Quantity per pack format 9 pc
Reset function Auto