Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

060B029666

Characteristic

Value

Type MP55A
Weight 0.676 Kg
Adjustment Cut out for falling pressure
Ambient temperature [°C] -40 - 60 °C
Ambient temperature [°F] -40 - 140 °F
Ambient temperature range [°C] -40 - 60 °C
Ambient temperature range [°F] -40 - 140 °F
Ammonia application Yes
Approval CCC, CE, GL
Contact function SPDT
Contact rating AC15=0.1 A, 250 V
Contact rating DC13=12 W, 125 V
Differential range [bar] 0,30 - 4,50 bar
Differential range [MPa] 0,03 - 0,45 MPa
Differential range [psi] 4,3 - 65,0 psi
EAN number 5702428365697
Electrical conn. Male/Female Male and Female
Electrical connection size PG 13.5
Electrical connection standard EN 175301-803-A
Enclosure rating IP20
Factory setting [bar] 0,65 bar
Factory setting [psig] 9,0 psig
Glow lamp No
Max. test pressure [bar] Pe 22,0 bar
Max. Working Pressure [bar] 17,0 bar
Max. Working Pressure [psig] 245 psig
Max. Working Pressure [bar] Pe 17,0 bar
Max. Working Pressure [psig] Pe 245,0 psig
Operating range LP side [bar] Pe -1 - 12 bar
Operating range LP side [psig]Pe -15 - 175 psig
Pack format Multi pack
Pressure connection note 6 mm cutting ring
Pressure connection size 12 x 1.5
Pressure connection standard ISO 68-1
Pressure connection type M
Pressure Male/Female Female
Product description Differential Pressure Control
Product Design Class B
Quantity per pack format 21 pc
Refrigerant(s) HCFC/HFC
Refrigerant(s) R717