Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

061G9001

Media: fluorinated refrigerants, water, air.Power voltage: 230V AC,+/-10%, 50/60HzContact capacity: 1A/ 125/250 V ACApprovals: CEMax. working pressure: 37.5 bar (545 psig)

Characteristic

Value

Type CFE
Weight 0.454 Kg
Approval CE
Contact capacity [V ac] 1A/ 125/250 V AC
Contact type SPST
Description Digital pressure control
Housing Regular
Max. working pressure [bar] 37.5 bar
Max. Working pressure [psig] 545 Psig
Medium Refrigerants (excl.ammonia), water, air
Net weight [kg] 0.3 kg
Pack size 20
Pack format MULTIPACK
Power voltage [V] 230V AC,+/-10%, 50/60Hz
Pressure connection Flare
Pressure connection size [mm] 1/4 in male
Pressure range [bar] 0-35 bar
Pressure range [psig] 0-508 psig
Reset function Automatic
Setting resolution [bar] 0.2 bar
Setting resolution [psi] 2.9 Psig
Type designation CFE-SC35B-102