Product Categories
> Refrigeration and A/C
> Compressors and condensing units
> VLT® Drives
> Heating
> Industrial Automation
> Power Solutions

061F7519

ACB Cartridge Pressure Control with 6 mm or 1/4 in cupper solder connections. Available in industrial pack format.

Characteristic

Value

Type ACB
Weight 0.070 Kg
Ambient temperature range [°C] -30 - 85 °C
Ambient temperature range [°F] -22 - 185 °F
Application Low Pressure Control
Approval TÛV/UL listed
Burst pressure [bar] 165 bar
Burst pressure [psig] 2393 psi
Cable length [cm] 150 cm
Cable length [in] 59 in
Contact system SPST-NO
Cut in [psi] 22
Cut in tolerance [±bar] 0.5
Cut in tolerance [±psig] 4
Cut out [psi] 7
Cut Out tolerance [±bar] 0.4
Cut out tolerance [±psig] 6
Design Cartridge
EAN number 5702428264945
Electrical rating 6A, 250V AC
Electrical connection comments AWG18
Electrical connection CABLE
Electrical connection materials CABLE
Enclosure rating IP65
Max. Working Pressure [bar] 35 bar
Max. Working Pressure [psi] 508 psi
Media temperature [°C] -55 - 135 °C
Media temperature [°F] -67 - 275 °F
Net weight [kg] 0.072 kg
Pack format Industrial pack
Pressure connection size [in] 1/4 IN
Pressure connection type SOLDER, ODM
Pressure range [bar] -0.5 - 45 bar
Product description Pressure switch
Product Group Switches and thermostats
Product name Cartridge pressure switch
Quantity per pack format 20 pcs pc
Refrigerants CFC, HCFC, HFC
Refrigerant(s) CFC, HCFC, HFC
Reset function Auto
Type designation ACB-2UA519W