Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

014-0100

With colour indicator for moisture content in refrigerant. For HCFC and CFC refrigerants. Ambient temperature: -50°C - +80°C. Max. working pressure: 35 bar.

Characteristic

Value

Type SGI 10
Weight 0.220 Kg
EAN number 5702422085973
Identical product 014-0022
Inlet connection type Flare
Inlet internal/external Internal
Inlet size [in] 3/8 IN
Inlet size [mm] 10,00 mm
Max. Working Pressure [bar] 35,0 bar
Max. Working Pressure [psig] 500 psig
Moisture indicator Yes
Outlet connection type Flare
Outlet internal/external External
Outlet size [in] 3/8 IN
Outlet size [mm] 10,00 mm
Pack format Industrial pack
Product description Sight glass
Product Design Class C
Quantity per pack format 70 pc
Refrigerant(s) HCFC
Temperature range [°C] -50 - 80 °C
Temperature range [°F] -58 - 175 °F