Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

034G2331

Characteristic

Value

Type Accessory
Weight 0.138 Kg
Application ETS
Application KVS
Cable insulation material CPE
Cable length [ft] 6,6 ft
Cable length [m] 2,00 m
EAN number 5702428313032
Electrical conn. Male/Female Female
Electrical connection M12
Identical product 034G2202
Pack format Industrial pack
Quantity per pack format 20 PC
Type designation CABLE