Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Power Solutions
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

084B2002

Characteristic

Value

Type AKA 21
Weight 0.220 Kg
Application area Data communication
Approval CE
Controller type Danbuss Setting Module
Current consumption [mA] 100 mA
EAN number 5702422015710
Function For Gateway AKA 24x
Pack format Multi pack
Product language ENGLISH
Quantity per pack format 10 pc
Supply voltage [V d.c.] 5,00 V