Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

080G0088

MCX15B has a max. of 10 analogue inputs and 18 digital inputs, a max. of 6 analogue outputs and 15 digital outputs.

Characteristic

Value

Type MCX
Weight 0.857 Kg
Analog inputs (AI) [pcs] 10 pc
Analog outputs (AO) 6 PC
Approval CE, GOST, UL
Buzzer Yes
Communication type CANBUS
Connector kit Code No. 080G0181
Connector kit included Yes
Digital inputs (DI) 18 pc
Number of digital outputs (DO) [pc] 15 pc
Display type LCD
EAN number 5702423285617
Enclosure rating IP40
Frequency [Hz] 50/60 HZ
Function Programmable Controller
Identical product 080G0124
Mounting DIN RAIL
Pack format Multi pack
Power consumption [W] 12,0 W
Quantity per pack format 8 pc
Real time clock Yes
Supply voltage [V a.c.] 24 V
Supply voltage [V d.c.] 24,00 V
Type designation MCX15B