Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Industrial Automation
> Power Solutions

080Z2095

Characteristic

Value

Type DGS-IR-CO2
Weight 0.255 Kg
Approval CE
Current consumption [mA] 200 mA
EAN number 5702428456142
Enclosure rating IP41
Function Gas Detector, CO2
More information Alarm Set Point: 5000
Pack format Multi pack
Quantity per pack format 16 pc
Refrigerant(s) R744
Supply voltage [V a.c.] 12 - 24 V
Supply voltage [V d.c.] 12,00 - 24,00 V
Temperature range [°C] -20 - 50 °C