Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Industrial Automation
> Power Solutions

060G3858

Characteristic

Value

Type AKS 33
Weight 0.297 Kg
- common BLACK
+ supply Brown
Accuracy, max. +/- FS [%] 0,80 %
Accuracy, typical +/- FS [%] 0,3 %
Adjustment, zero point and span No
Ambient temperature range [°C] -40 - 85 °C
Ambient temperature range [°F] -40 - 185 °F
Approval ATEX, C UR, CSA, GOST POCC
Approval note ATEX Ex nA IIA T3 Gc
Approval standard 6967179
Approval standard E227388
Approval standard E31024
Cable length [in] 79,00 in
Cable length [m] 2,00 m
Compensated temperature range [°C] -30 - 40 °C
Compensated temperature range [°F] -22 - 104 °F
EAN number 5702423209972
Electrical connections comments Screened
Electrical connection type CABLE
Enclosure rating IP67
Flush diaphragm No
Intrinsically safe No
Medium temperature range [°C] -40 - 85 °C
Medium temperature range [°F] -40 - 185 °F
Non-linearity Best Fit Straight Line ±FS [%] 0,20 %
Output signal type 4 - 20 mA
Max. overload pressure [bar] 33,0 bar
Pack format Multi pack
Pressure connection standard ANSI/ASME B1.20.1
Pressure connection type NPT - 1/4-18 Male
Pressure range [bar] -1,00 - 10,00 bar
Pressure range [psi] -14,50 - 145,00 psi
Pressure unit reference Gauge (relative)
Pulse snubber No
Quantity per pack format 8 pc
Max. response time [ms] 4 ms
Specification key AKS 33
Supply voltage [V d.c.] 10,00 - 30,00 V