032F0205
Seal kits, service kits, armature assemblies, manual stems and other accessories and spare part for solenoid valves.
Characteristic
|
Value
|
|
Type
|
Spare part
|
|
Weight
|
0.100 Kg
|
|
Direction
|
None
|
|
EAN number
|
5702422052869
|
|
Max. Working Pressure [bar]
|
28,0 bar
|
|
Max. Working Pressure [psig]
|
400 psig
|
|
Max. OPD, 12 W a.c. [bar]
|
21 bar
|
|
Max. OPD, 20 W d.c. [bar]
|
16 bar
|
|
Pack format
|
Multi pack
|
|
Product Design Class
|
C
|
|
Quantity per pack format
|
30 PC
|
|
Standard product
|
Yes
|
|
Type designation
|
Service kit
|
|
Used for product
|
EVRAT 15
|
|
Used for product, comments
|
Previous design
|