Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

006-1176

Characteristic

Value

Type Flange
Weight 0.300 Kg
Connection size [in] 7/8 in
Connection size [mm] 22 mm
Connection standard ASME B 16.22
Connection type Soldering
EAN number 5702422099819
Flange design Tongue
Flange shape Oval
Flange version 1.0
Material specification BRASS
Pack format Multi pack
Parts included 1 flange
Parts included 1 gasket
Product Design Class C
Quantity per pack format 50 pc
Used for product CVK
Used for product CVM
Used for product EVR 15
Used for product EVRA 3 - 15
Used for product NRVA 15 - 20
Used for product TE 12
Used for product TEA 20
Used for product TEAT 20
Used for product TEVA 20