Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Industrial Automation
> Power Solutions

027N2332

Characteristic

Value

Type Flange set
Weight 1.49 Kg
Connection size [in] 1 1/4 IN
Connection size [mm] 32 mm
Connection standard EN 10220
Connection type Butt weld
EAN number 5702422006893
Flange design Tongue
Flange shape Square
Flange version 10.0
Material specification STEEL
Pack format Multi pack
Parts included 2 flanges
Quantity per pack format 10 pc
Used for product PM 32
Used for product PMFH 125
Used for product PMFL 125
Used for product PML 32
Used for product PMLX 32