Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

037N0113

Characteristic

Value

Type TCI 12CH
Weight 0.391 Kg
Approval CE
Control voltage, 50/60 Hz [V] 208 - 240 V
Controlled phases 1
EAN number 5702423258451
Fixed setting Yes
Max. load [A] 12 A
Pack format Multi pack
Product description 1-Phase Soft Starter
Product Design Class C
Quantity per pack format 20 PC
Supply voltage [V a.c.] 208 - 240 V
Used for product Commercial compressor