Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

037N0059

Characteristic

Value

Type ACI 30-1
Weight 0.710 Kg
Approval CE
Controlled phases 1
EAN number 5702423108893
Max. load [A] 30 A
Pack format Multi pack
Product description ANALOGUE POWER CONTROLLER
Product Design Class C
Quantity per pack format 12 pc
Supply voltage [V a.c.] 400 V