Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

037N0058

Characteristic

Value

Type ACI 50-1
Weight 1.300 Kg
Approval CE
Controlled phases 1
EAN number 5702423108886
Max. load [A] 50 A
Pack format Multi pack
Product description ANALOGUE POWER CONTROLLER
Product Design Class C
Quantity per pack format 8 pc
Supply voltage [V a.c.] 230 V