Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Industrial Automation
> Power Solutions

120U8247

Refrigeration scroll compressors with alkylbenzene oil for R22, MBPMotor voltage code 1,208-230V/1/60Hz.

Characteristic

Value

Type MLM
Weight
01. Model number (on compressor nameplate) MLM019T1LP9
02. Suction connection 3/4" ODF
03. Discharge connection 1/2" ODF
04. Suction connection with supplied sleeve -" -
05. Discharge connection with supplied sleeve -" -
06. Oil sight glass Threaded
07. Oil equalisation connection None
08. Oil drain connection 1/4'' flare
09. LP gauge port None
10. Internal pressure relief valve 32 bar
11. Cylinders -
12. Swept volume 43.5 cm3/rev
13. Displacement at 50 Hz -
14. Displacement at 60 Hz 9.1 m3/h
15. Nominal speed at 50 Hz -
16. Nominal speed at 60 Hz 3600 rpm
17. Nominal voltage at 50 Hz -
18. Nominal voltage at 60 Hz 208-230V/1/60Hz
19. Voltage range at 50 Hz -
20. Voltage range at 60 Hz 187-253 V
21. Winding resistance (between phases) -
22. Winding resistance (between phases 1-2) -
23. Winding resistance (between phases 1-3) -
24. Winding resistance (between phases 2-3) -
25. Main winding resistance 0.665 Ohm
26. Start winding resistance 1.569 Ohm
27. Maximum Continuous Current (MCC) 25 A
28. Maximum Must Trip current (MMT) -
29. Locked Rotor Current (LRA) 96.7 A
30. Motor protection Internal overload protector
31. Net weight 31 kg
32. Oil charge 1 litre
34. Approved refrigerants R22
35. Refrigerant charge limit 4 kg
36. Approvals (CE) -
37. Approvals (UL) UL certified (file SA11565)
38. Approvals (CCC) -
42. Maximum number of starts per hour 12
43. Packaging Industrial pack
44. Pack quantity 16
45. Parts shipped with compressor -
46. Parts shipped with compressor Mounting kit with grommets and sleeves
47. Parts shipped with compressor -
EAN 5702428227544