Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Industrial Automation
> Power Solutions

SM185-4PCM

Scroll compressors for Air Conditioning and Heat Pump applications with R22Motor voltage code 4,380-400V/3/50Hz - 460V/3/60Hz.

Characteristic

Value

Type SM
Weight
01. Model number (on compressor nameplate) SM185W4PC
02. Suction connection 1-5/8" ODF
03. Discharge connection 1-1/8" ODF
04. Suction connection with supplied sleeve -" -
05. Discharge connection with supplied sleeve -" -
06. Oil sight glass Threaded
07. Oil equalisation connection 3/8'' flare SAE
08. Oil drain connection 1/4'' flare
09. LP gauge port Schrader
10. Internal pressure relief valve None
11. Cylinders -
12. Swept volume 249.9 cm3/rev
13. Displacement at 50 Hz 43.5 m3/h
14. Displacement at 60 Hz 52.5 m3/h
15. Nominal speed at 50 Hz 2900 rpm
16. Nominal speed at 60 Hz 3600 rpm
17. Nominal voltage at 50 Hz 380-400V/3/50Hz
18. Nominal voltage at 60 Hz 460V/3/60Hz
19. Voltage range at 50 Hz 340-440 V
20. Voltage range at 60 Hz 414-506 V
21. Winding resistance (between phases) 0.94 Ohm
22. Winding resistance (between phases 1-2) 0.94 Ohm
23. Winding resistance (between phases 1-3) 0.94 Ohm
24. Winding resistance (between phases 2-3) 0.94 Ohm
25. Main winding resistance -
26. Start winding resistance -
27. Maximum Continuous Current (MCC) 34 A
28. Maximum Must Trip current (MMT) -
29. Locked Rotor Current (LRA) 155 A
30. Motor protection Electronic protection module, 24 V ac
31. Net weight 100 kg
32. Oil charge 6 litre
33. Oil type Mineral - 160P
34. Approved refrigerants R22, R417A-160SZ
35. Refrigerant charge limit 14 kg
36. Approvals (CE) CE certified
37. Approvals (UL) UL certified (file SA6873)
38. Approvals (CCC) -
39. Maximum system test pressure LP side 25 bar(g)
40. Maximum system test pressure HP side 32 bar(g)
41. Maximum differential test pressure 24 bar
42. Maximum number of starts per hour 12
43. Packaging Industrial pack
44. Pack quantity 6
45. Parts shipped with compressor Suction & Discharge solder sleeves, rotolock nuts and gaskets
46. Parts shipped with compressor Mounting kit with grommets, bolts, nuts, sleeves and washers
47. Parts shipped with compressor Electronic protection module mounted in terminal box