Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Power Solutions
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

MT125-3VM

Reciprocating compressors with mineral oil for R22, MBP & HBPMotor voltage code 3,200-230V/3/60Hz.

Characteristic

Value

Type MT
Weight
01. Model number (on compressor nameplate) MT125HU3DVE
02. Suction connection 1-3/4" Rotolock
03. Discharge connection 1-1/4" Rotolock
04. Suction connection with supplied sleeve 1-1/8" ODF
05. Discharge connection with supplied sleeve 3/4" ODF
06. Oil sight glass Threaded
07. Oil equalisation connection 3/8'' flare SAE
08. Oil drain connection None
09. LP gauge port Schrader
10. Internal pressure relief valve 30 bar / 8 bar
11. Cylinders -
12. Swept volume 215.4 cm3/rev
13. Displacement at 50 Hz -
14. Displacement at 60 Hz 45.2 m3/h
15. Nominal speed at 50 Hz -
16. Nominal speed at 60 Hz 3600 rpm
17. Nominal voltage at 50 Hz -
18. Nominal voltage at 60 Hz 200-230V/3/60Hz
19. Voltage range at 50 Hz -
20. Voltage range at 60 Hz 180-253 V
21. Winding resistance (between phases) 0.38 Ohm
22. Winding resistance (between phases 1-2) 0.38 Ohm
23. Winding resistance (between phases 1-3) 0.38 Ohm
24. Winding resistance (between phases 2-3) 0.38 Ohm
25. Main winding resistance -
26. Start winding resistance -
27. Maximum Continuous Current (MCC) 54 A
28. Maximum Must Trip current (MMT) -
29. Locked Rotor Current (LRA) 210 A
30. Motor protection Internal overload protector
31. Net weight 64 kg
32. Oil charge 4 litre
33. Oil type Mineral - 160P
34. Approved refrigerants R22, R417A-160PZ
35. Refrigerant charge limit 10 kg
36. Approvals (CE) CE certified
37. Approvals (UL) UL certified (file SA6873)
38. Approvals (CCC) -
39. Maximum system test pressure LP side 25 bar(g)
40. Maximum system test pressure HP side 30 bar(g)
41. Maximum differential test pressure 30 bar
42. Maximum number of starts per hour 12
43. Packaging Industrial pack
44. Pack quantity 6
45. Parts shipped with compressor Suction & Discharge solder sleeves, rotolock nuts and gaskets
46. Parts shipped with compressor Mounting kit with grommets, bolts, nuts, sleeves and washers
47. Parts shipped with compressor -