Product Categories
> Refrigeration and A/C
> Compressors and condensing units
> VLT® Drives
> Heating
> Industrial Automation
> Power Solutions

060L310366

Characteristic

Value

Type KPS79
Weight 0.814 Kg
Ambient temperature [°C] -40 - 70 °C
Ambient temperature [°F] -40 - 158 °F
Ambient temperature [°C] -40 - 70 °C
Ambient temperature range [°F] -40 - 158 °F
Approval ABS, BV, c UR us recognized, CCC, CCS, CE, DNV, EAC, GL, LR, NKK, RINA, RMRS
Charge type Adsorption
Connection for pocket or hose M 18 x 1.5
Contact function SPDT gold
Contact rating AC1=10 A, 440 V
Contact rating AC15=4 A, 440 V
Contact rating AC3=6 A, 440 V
Contact rating DC13=12 W, 220 V
Contact rating for gold 1#30mA, 5...30V
Diff. min. range setting [K] 4,0 - 16,0 K
Diff. @ Min. range setting[°C] 4,0 - 16,0 °C
Differential type Adjustable
EAN 5702423147571
Electrical conn. comments Metal cable gland
Electrical connection size Pg 13.5
Electrical specification standard EN 60947-5
Enclosure rating IP67
Glow lamp No
Max. sensor temperature [°C] 200 °C
Max. sensor temperature [°F] 392,0 °F
Packing format Multi pack
Product group Switches and thermostats
Product name Thermostat
Quantity per packing format 10 PC
Reset function AUTO
Sensor pocket length min. [mm] 110 mm
Sensor size (Ø x L) [in] 1/2 x 2 1/2 in
Sensor size (Ø x L) [mm] 13 x 63 mm
Sensor type Rigid Sensor
Temperature Range [°C] 50 - 100 °C
Temperature range [°F] 122 - 212 °F
UL approval file name E73170