Characteristic
|
Value
|
|
Type
|
MBT 9110
|
|
Weight
|
0.680 Kg
|
|
Ambient temperature max. [°C]
|
85 °C
|
|
Ambient temperature max. [°F]
|
185 °F
|
|
EAN
|
5702423098712
|
|
Electrical connection
|
Output 2 wire
|
|
Enclosure rating
|
IP54
|
|
Number of terminals [pcs]
|
2 PC
|
|
Output signal [mA]
|
4 - 20 mA
|
|
Packing format
|
Multi pack
|
|
Quantity per packing format
|
8 PC
|
|
Resistance value
|
1 x Pt 100
|
|
Sensor elem. resistance [Ohm]
|
100 Ohm
|
|
Sensor element [pc]
|
1 pc
|
|
Sensor element type
|
PT
|
|
Supply voltage [V] d.c.
|
8,00 - 35,00 V
|
|
Temperature Range [°C]
|
-200 - 850 °C
|
|
Temperature range [°F]
|
-328 - 1562 °F
|
|
Transmitter setting range [°C]
|
0 - 250 °C
|
|
Transmitter type
|
Standard in box
|
|
Type designation
|
MBT 9110-000B-D125
|
|
Wires [pcs]
|
3 PC
|