Characteristic
|
Value
|
|
Type
|
MBT 5560
|
|
Weight
|
0.190 Kg
|
|
Ambient temperature max. [°C]
|
85 °C
|
|
Ambient temperature max. [°F]
|
185 °F
|
|
Connection standard
|
ISO 228
|
|
Connection type
|
G
|
|
EAN
|
5702423211548
|
|
Electrical connection
|
DIN 43650/PG 9
|
|
Enclosure rating
|
IP65
|
|
Extension length [in]
|
1.3 in
|
|
Extension length [mm]
|
33 mm
|
|
Insertion length [in]
|
8 in
|
|
Insertion length [mm]
|
200 mm
|
|
Output signal [mA]
|
4 - 20 mA
|
|
Packing format
|
Multi pack
|
|
Process connection size
|
G 1/4 A
|
|
Protection tube diameter [in]
|
0.32 in
|
|
Protection tube diameter [mm]
|
8,0 mm
|
|
Protection tube material
|
AISI 316 Ti
|
|
Quantity per packing format
|
9 PC
|
|
Sensor Insert
|
fixed
|
|
Supply voltage [V] d.c.
|
10,00 - 32,00 V
|
|
Temperature Range [°C]
|
-50 - 200 °C
|
|
Temperature range [°F]
|
-58 - 392 °F
|
|
Tolerance
|
< ± 1% FS
|
|
Transmitter setting range [°C]
|
0 - 200 °C
|
|
Transmitter type
|
Integrated
|
|
Type designation
|
MBT 5560-0001-0200-10-120
|