Characteristic
|
Value
|
|
Type
|
MBT 5116
|
|
Weight
|
0.700 Kg
|
|
Ambient temperature max. [°C]
|
90 °C
|
|
Ambient temperature max. [°F]
|
194 °F
|
|
Connection type
|
M
|
|
EAN
|
5702423257836
|
|
Electrical connection
|
Type B / Pg 16
|
|
Enclosure rating
|
IP65
|
|
Extension length [in]
|
2 in
|
|
Extension length [mm]
|
50 mm
|
|
Insertion length [in]
|
4 in
|
|
Insertion length [mm]
|
100 mm
|
|
Number of terminals [pcs]
|
3 PC
|
|
Output signal
|
Ohm
|
|
Packing format
|
Multi pack
|
|
Process connection size
|
M33 x 2
|
|
Protection tube diameter [in]
|
0.55 - 0.95 in
|
|
Protection tube diameter [mm]
|
14,0 - 24,0 mm
|
|
Protection tube material
|
AISI 316 Ti
|
|
Quantity per packing format
|
10 PC
|
|
Resistance value
|
1 x Pt 100
|
|
Sensor elem. resistance [Ohm]
|
100 Ohm
|
|
Sensor element [pc]
|
1 pc
|
|
Sensor element standard
|
EN 60751
|
|
Sensor element tolerance
|
Class B
|
|
Sensor element type
|
PT
|
|
Sensor Insert
|
exchangeable
|
|
Temperature Range [°C]
|
-50 - 600 °C
|
|
Temperature range [°F]
|
-58 - 1112 °F
|
|
Tolerance
|
EN 60751 Class B
|
|
Type designation
|
MBT 5116-B001-100-30-0000
|
|
Wires [pcs]
|
2 PC
|