Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Industrial Automation
> Power Solutions

084Z7095

Characteristic

Value

Type MBT 3270
Weight 0.024 Kg
Ambient temperature max. [°C] 125 °C
Ambient temperature max. [°F] 257 °F
Connection type M
EAN 5702423185689
Electrical conn. comments Intergrated
Electrical connection AMP
Enclosure rating IP54
Insertion length [in] 0,94 in
Insertion length [mm] 24 mm
Output signal Ohm
Packing format Multi pack
Process connection Male/Female Male
Process connection size 10x1
Process connection size M10 x 1
Process connection standard ISO 965
Process connection type M
Protection tube diameter [in] 0,24 in
Protection tube diameter [mm] 6,1 mm
Protection tube material AISI 316 Ti
Quantity per packing format 40 pc
Resistance value 1 x KTY 2000
Sensor elem. resistance [Ohm] 2.000 Ohm
Sensor element [pc] 1 pc
Sensor element tolerance ± 1%
Sensor element type KTY
Sensor Insert fixed
Temperature Range [°C] -50 - 150 °C
Temperature range [°F] -58 - 302 °F
Tolerance ± 1%
Type designation MBT 3270-04101-024-30300-000
Wires [pcs] 2 PC