Characteristic
|
Value
|
|
Type
|
EV224B
|
|
Weight
|
0.706 Kg
|
|
Actuator size
|
13.5 mm
|
|
Actuator size [in]
|
0.53 in
|
|
Ambient temperature max. [°C]
|
80 °C
|
|
Ambient temperature max. [°F]
|
176 °F
|
|
Body material
|
Brass
|
|
Connection
|
NPT 1/2
|
|
Connection Internal/External
|
Internal
|
|
Cv value [gal/min]
|
4,700 gpm US
|
|
Differential pressure [bar]
|
0,3 - 40 bar
|
|
Differential pressure [psi]
|
4,3 - 580,2 psi
|
|
EAN
|
5702428440356
|
|
Function
|
N O
|
|
Kv value [m³/h]
|
4,000 m3/h
|
|
Max. Working Pressure [bar]
|
40,0 bar
|
|
Max. Working Pressure [psig]
|
580 psig
|
|
Medium temperature range [°C]
|
-10 - 90 °C
|
|
Medium temperature range [°F]
|
15 - 195 °F
|
|
Number of ways
|
2/2
|
|
Operation
|
Servo-operated (diaphragm)
|
|
Orifice size [in]
|
5/8 in
|
|
Orifice size [mm]
|
15,00 mm
|
|
Packing format
|
Multi pack
|
|
Quantity per packing format
|
24 PC
|
|
Seal material
|
NBR
|
|
Type designation
|
Solenoid valve
|