Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

032U528731

Characteristic

Value

Type EV220B
Weight 1.246 Kg
Actuator system 13.5 mm
Actuator system 0.53 in
Ambient temperature [°C] 80 °C
Ambient temperature [°F] 175 °F
Body material Brass
Coil BB 230 V a.c. 50 Hz
Coil type BB
Connection G 1
Connection Internal/External Internal
Connection standard ISO 228-1
Cv value [gal/min] 7,00
Differential pressure [bar] 0,3 - 10 bar
Differential pressure [psi] 4,3 - 142,9 psi
EAN 5702423201235
Electrical connection DIN 43650-A
Frequency [Hz] 50 HZ
Function N C
Kv value [m³/h] 6,00
Max. Working Pressure [bar] 10,0 bar
Max. Working Pressure [psig] 145 psig
Medium temperature range [°C] 0 - 100 °C
Medium temperature range [°F] 32 - 210 °F
Number of ways 2/2
Operation Servo-operated (diaphragm)
Option Clip-on
Orifice size [in] 7/8 in
Orifice size [mm] 22,00 mm
Packing format Multi pack
Power consumption [W] 10,0 W
Quantity per packing format 12 PC
Seal material NBR
Supply voltage [V] a.c. 230 V
Type designation Solenoid valve