Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Industrial Automation

042U4097

EV220A is a compact servo-operated 2/2-way solenoid valve program, especially designed for use in machines and equipment with limited space.

Characteristic

Value

Type EV220A
Weight 4.69 Kg
Actuator size 9 mm
Actuator size [in] 0.35 in
Ambient temperature max. [°C] 50 °C
Ambient temperature max. [°F] 122 °F
Body material Brass
Connection G 2
Connection Internal/External Internal
Connection standard ISO 228-1
Cv value [gal/min] 37,200 gpm US
Differential pressure [bar] 0,3 - 10 bar
Differential pressure [psi] 4,3 - 142,9 psi
EAN 5702423242085
Function N C
Kv value [m³/h] 32,000 m3/h
Max. Working Pressure [bar] 50,0 bar
Max. Working Pressure [psig] 715 psig
Medium temperature range [°C] 0 - 100 °C
Medium temperature range [°F] 32 - 210 °F
Number of ways 2/2
Operation Servo-operated (diaphragm)
Orifice size [in] 2 in
Orifice size [mm] 50,00 mm
Packing format Multi pack
Quantity per packing format 4 PC
Seal material FKM
Type designation Solenoid valve