042U4015
EV220A is a compact servo-operated 2/2-way solenoid valve program, especially designed for use in machines and equipment with limited space.
Characteristic
|
Value
|
|
Type
|
EV220A
|
|
Weight
|
0.460 Kg
|
|
Actuator size
|
9 mm
|
|
Actuator size [in]
|
0.35 in
|
|
Ambient temperature max. [°C]
|
50 °C
|
|
Ambient temperature max. [°F]
|
122 °F
|
|
Body material
|
Brass
|
|
Connection
|
G 3/8
|
|
Connection Internal/External
|
Internal
|
|
Connection standard
|
ISO 228-1
|
|
Cv value [gal/min]
|
1,860 gpm US
|
|
Differential pressure [bar]
|
0,2 - 16 bar
|
|
Differential pressure [psi]
|
2,9 - 228,6 psi
|
|
EAN
|
5702423106523
|
|
Function
|
N C
|
|
Kv value [m³/h]
|
1,600 m3/h
|
|
Max. Working Pressure [bar]
|
50,0 bar
|
|
Max. Working Pressure [psig]
|
715 psig
|
|
Medium temperature range [°C]
|
0 - 100 °C
|
|
Medium temperature range [°F]
|
32 - 210 °F
|
|
Number of ways
|
2/2
|
|
Operation
|
Servo-operated (diaphragm)
|
|
Orifice size [in]
|
3/8 in
|
|
Orifice size [mm]
|
10,00 mm
|
|
Packing format
|
Multi pack
|
|
Quantity per packing format
|
15 PC
|
|
Seal material
|
FKM
|
|
Type designation
|
Solenoid valve
|