Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Industrial Automation
> Power Solutions

032U1231

Characteristic

Value

Type EV210B
Weight 0.217 Kg
Actuator size 13.5 mm
Actuator size [in] 0.53 in
Ambient temperature max. [°C] 40 °C
Ambient temperature max. [°F] 104 °F
Body material Brass
Connection G 3/8
Connection Internal/External Internal
Connection standard ISO 228-1
Cv value [gal/min] 0,820 gpm US
Differential pressure [bar] 0 - 1,2 bar
Differential pressure [psi] 0,0 - 17,1 psi
EAN 5702423016792
Function N C
Kv value [m³/h] 0,700 m3/h
Max. Working Pressure [bar] 25,0 bar
Max. Working Pressure [psig] 363 psig
Medium temperature range [°C] -10 - 80 °C
Medium temperature range [°F] 15 - 180 °F
Number of ways 2/2
Operation Direct-operated
Orifice size [in] 1/4 in
Orifice size [mm] 6,00 mm
Packing format Multi pack
Quantity per packing format 20 PC
Seal material FKM
Type designation Solenoid valve