Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

017-528266

Characteristic

Value

Type RT112W
Weight 0.810 Kg
Ambient temperature [°C] -40 - 70 °C
Ambient temperature [°F] -40 - 158 °F
Ambient temperature [°C] -40 - 70 °C
Ambient temperature range [°F] -40 - 158 °F
Ammonia application No
Approval CCC, CE, PED, RINA, RMRS, TÜV
Burst pressure [bar] 28,0 bar
Contact function SPDT
Contact rating AC1=10 A, 400 V
Contact rating AC15=3 A, 400 V
Contact rating AC3=4 A, 400 V
Contact rating DC13=12 W, 220 V
Contact rating LR=28 A, 400 V
Differential [bar] 0,07 bar
Differential [psi] 1,00 psi
EAN 5702423121304
Electrical connection size 2xPg 13.5
Electrical specification standard EN 60947-4/-5
Enclosure rating IP66
Max. test pressure [bar] Pe 8,0 bar
Max. Working Pressure [bar] 7,0 bar
Max. Working Pressure [psig] 100 psig
Max. working pressure [bar] Pe 7,0 bar
Max. working pressure [psig] Pe 100,0 psig
Packing format Multi pack
Pressure connection G 1/2
Pressure connection standard ISO228-1
Pressure Male/Female Male
Product description Pressure Control
Product Design class B
Quantity per packing format 15 PC
Regulation range [bar] Pe 0,10 - 1,10 bar
Regulation range [psig] Pe 1,50 - 16,00 psig
Reset function AUTO