Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

060-319566

Characteristic

Value

Type KPI36
Weight 0.511 Kg
Ambient temperature [°C] -40 - 65 °C
Ambient temperature [°F] -40 - 149 °F
Ambient temperature [°C] -40 - 65 °C
Ambient temperature range [°F] -40 - 149 °F
Ammonia application No
Contact function SPDT
Contact rating AC1=10 A, 440 V
Contact rating AC15=4 A, 440 V
Contact rating AC3=6 A, 440 V
Contact rating DC13=12 W, 220 V
Contact rating LR max. 50 A
Differential [bar] 0,50 - 1,60 bar
Differential [psi] 7,00 - 23,00 psi
EAN 5702428365406
Electrical conn. comments Metal cable gland
Electrical connection size Pg 13.5
Enclosure rating IP55
Max. test pressure [bar] Pe 18,0 bar
Max. Working Pressure [bar] 18,0 bar
Max. Working Pressure [psig] 261 psig
Max. working pressure [bar] Pe 18,0 bar
Max. working pressure [psig] Pe 261,0 psig
Packing format Multi pack
Pressure connection G 1/4
Pressure connection standard ISO 228-1
Pressure Male/Female Male
Pressure range category Medium pressure
Pressure sensing element Bellows
Product description Pressure Control
Product Design class B
Quantity per packing format 30 PC
Regulation range [bar] Pe 2,00 - 12,00 bar
Regulation range [psig] Pe 29,00 - 174,00 psig
Reset function AUTO
UL approval file name E31024