Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

017D007266

Characteristic

Value

Type RT265A
Weight 1.042 Kg
Ambient temperature [°C] -50 - 70 °C
Ambient temperature [°F] -58 - 158 °F
Ambient temperature [°C] -50 - 70 °C
Ambient temperature range [°F] -58 - 158 °F
Ammonia application Yes
Approval CCC, CE, RINA, RMRS
Contact differential [bar] 0,50 bar
Contact function SPDT
Differential range [bar] 1,00 - 6,00 bar
Differential range [MPa] 0,10 - 0,60 MPa
Differential range [psi] 14,5 - 87,0 psi
EAN 5702428042710
Electrical connection size 2xPg 13.5
Electrical specification standard EN 60947-4/-5
Enclosure rating IP66
Glow lamp No
Max. test pressure [bar] Pe 47,0 bar
Max. Working Pressure [bar] 42,0 bar
Max. Working Pressure [psig] 609 psig
Max. working pressure [bar] Pe 42,0 bar
Max. working pressure [psig] Pe 609,2 psig
Regulation range [bar] Pe -1 - 36 bar
Regulation range [psig] Pe -15 - 522 psig
Packing format Multi pack
Pressure connection size 1/2
Pressure connection standard ISO 228-1
Pressure connection type G
Pressure Male/Female Male
Product description Differential Pressure Control
Product Design class B
Quantity per packing format 9 PC
Reset function AUTO