Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

017D003066

Characteristic

Value

Type RT262AE
Weight 1.229 Kg
Alarm Signal Falling
Ambient temperature [°C] -50 - 70 °C
Ambient temperature [°F] -58 - 158 °F
Ambient temperature [°C] -50 - 70 °C
Ambient temperature range [°F] -58 - 158 °F
Ammonia application Yes
Approval ATEX, CCC, CE, RINA, RMRS
Contact differential [bar] 0,10 bar
Contact function SPDT (neutral zone)
Contact rating Ci=0.5 nF
Contact rating Ii=0.5 A
Contact rating Li=0.2 uH
Contact rating Pi=1 W
Contact rating Ui=29 V
Differential range [bar] 0,10 - 1,50 bar
Differential range [MPa] 0,01 - 0,15 MPa
Differential range [psi] 1,5 - 22,0 psi
EAN 5702428131476
Electrical connection size 2xPg 13.5
Electrical specification standard EN 60947-4/-5
Enclosure rating IP66
Factory setting [bar] 0,12 bar
Factory setting [MPa] 0,012 MPa
Factory setting [psig] 2,0 psig
Glow lamp No
Max. test pressure [bar] Pe 13,0 bar
Max. Working Pressure [bar] 11,0 bar
Max. Working Pressure [psig] 160 psig
Max. working pressure [bar] Pe 11,0 bar
Max. working pressure [psig] Pe 159,5 psig
Regulation range [bar] Pe -1 - 9 bar
Regulation range [psig] Pe -15 - 131 psig
Packing format Multi pack
Pressure connection size 3/8
Pressure connection standard ISO 228-1
Pressure connection type G
Pressure Male/Female Male
Product description Differential Pressure Control
Product Design class B
Quantity per packing format 9 PC
Reset function AUTO