Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

017D002166

Characteristic

Value

Type RT260A
Weight 0.994 Kg
Ambient temperature [°C] -50 - 70 °C
Ambient temperature [°F] -58 - 158 °F
Ambient temperature [°C] -50 - 70 °C
Ambient temperature range [°F] -58 - 158 °F
Ammonia application Yes
Approval CCC, CE, KRS, RINA, RMRS
Contact differential [bar] 0,30 bar
Contact function SPDT
Contact rating AC1=10 A, 400 V
Contact rating AC15=3 A, 400 V
Contact rating AC3=4 A, 400 V
Contact rating DC13=12 W, 220 V
Contact rating LR=28 A, 400 V
Differential range [bar] 0,50 - 4,00 bar
Differential range [MPa] 0,05 - 0,40 MPa
Differential range [psi] 7,3 - 58,0 psi
EAN 5702428042840
Electrical connection size 2xPg 13.5
Electrical specification standard EN 60947-4/-5
Enclosure rating IP66
Glow lamp No
Manufacturer's name DANFOSS
Max. test pressure [bar] Pe 25,0 bar
Max. Working Pressure [bar] 22,0 bar
Max. Working Pressure [psig] 319 psig
Max. working pressure [bar] Pe 22,0 bar
Max. working pressure [psig] Pe 319,1 psig
Regulation range [bar] Pe -1 - 18 bar
Regulation range [psig] Pe -15 - 261 psig
Packing format Multi pack
Pressure connection size 3/8
Pressure connection standard ISO 228-1
Pressure connection type G
Pressure Male/Female Male
Product description Differential Pressure Control
Product Design class B
Quantity per packing format 9 PC
Reset function AUTO