Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

047H3090

Characteristic

Value

Type ATI
Weight 0.078 Kg
Approval CE, UL
Control voltage, 50/60 Hz [V] 110 - 130 V
EAN 5702423053902
Function ON-DELAY
Packing format Multi pack
Product description ON-DELAY ELECTRONIC TIMER
Product Design class C
Quantity per packing format 21 pc
Time range 0,1 - 10,0 s
UL approval file name E82701