Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

047B405231

Characteristic

Value

Type CIM 25
Weight 0.772 Kg
Approval CE
Control voltage, 50 Hz [V] 220 - 230 V
EAN 5702423046188
Max. load, AC-3 [A] 25,0 A
Packing format Multi pack
Product description MOTOR STARTER
Product Design class C
Push buttons Start-stop/reset
Quantity per packing format 6 PC