Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Industrial Automation

018Z6593

Characteristic

Value

Type BO110C
Weight 0.795 Kg
Actuator size 13.5 mm
Ambient temperature [°C] -40 - 60 °C
Ambient temperature range [°F] -40 - 140 °F
Approval ATEX - Cat. 2 - Zone 1, LLC CDC TYSK
ATEX Sales text -40C<ta<+60C
ATEX Sales text II 2G Ex mb IIC T4 Gb
Cable length [in] 200,00 in
Cable length [m] 5,00 m
Coil connection Cable
Colour BLACK
EAN 5702423040018
Enclosure rating IP67
Frequency [Hz] 50/60 HZ
Packing format Multi pack
Power consumption [W] 10,0 W
Product group Coils
Product name Solenoid coil
Quantity per packing format 10 PC
Supply voltage [V] a.c. 110 V
Type designation Ex Coil for Solenoid valve